AGRICULTURE Connector Solutions

Built for Harsh Environments

Reliable power, signal, and data connections for smarter agriculture equipment. 

From autonomous systems and precision sensing to electrification, control, HMI, and equipment monitoring, Hirose connectors support the connections agricultural equipment depends on through vibration, moisture, dust, temperature swings, and long operating hours in the field.


 

CONNECTIVITY ACROSS AGRICULTURAL EQUIPMENT

Connector Solutions for Agricultural Systems

Agricultural equipment relies on reliable power, signal, data, and control connections across systems exposed to vibration, moisture, dust, temperature swings, and long operating hours in the field.

Autonomous agricultural sprayer operating in a field

Autonomous Systems & Sensing

Connections for positioning, vision, LiDAR, radar, and sensor networks in demanding field environments.

VIEW APPLICATION GUIDE  →
  Connected agricultural equipment and machine communication

Control & Communication

Reliable connections for vehicle networks, lighting, control interfaces, and machine communications.

VIEW APPLICATION GUIDE  →
  Agricultural sprayer operating in a field

Electrification & Powertrain

High-current connections for battery, charging, and power systems in electrified agricultural equipment.

VIEW APPLICATION GUIDE  →
Agricultural vehicle cab with HMI display and controls

HMI & Infotainment

Connectivity for displays, controls, and user interfaces in agricultural vehicle cabs.

VIEW APPLICATION GUIDE  →
  Drone monitoring agricultural equipment in a field

Monitoring & Sensing

Connections for cameras, vision systems, and remote monitoring equipment that depend on reliable high-speed data.

VIEW APPLICATION GUIDE  →
 

BLOG

Smart Agriculture

Connectors for Modern Farming Systems

AI-driven sensing, machine vision, and connected equipment are transforming agriculture. This article explores how connector selection impacts performance, reliability, and system integration across real agricultural applications.

Read Blog  →

Hirose_Americas_Agriculture_Image2_052025

FAQs

What should engineers consider when selecting connectors for agricultural equipment? +
Connector selection should reflect both the interface requirements and where the connection is used. Power, sensor, camera, communication, RF, control, and display interfaces each have different electrical and mechanical needs. Environmental exposure, vibration, moisture, dust, temperature, available space, shielding, and retention requirements should also be considered.
Where are connectors used in an autonomous agricultural vehicle? +
An autonomous tractor is a connected system, not a single control unit. Connectors link the autonomous control ECU to positioning sensors, perception sensors, vehicle networks, displays, telematics, and the vehicle controller. Those connections support steering, braking, hydraulic functions, and implements such as seeders, sprayers, planters, and harvesters.
What connector requirements are important for RTK-GNSS, IMU, and wheel encoder systems? +
RTK-GNSS, IMU, and wheel encoders are part of the position-sensor layer in an autonomous tractor system. Depending on the interface, connector requirements can include sealed or waterproof construction, shielded network connections, USB Type-C® connectivity, or RF connectivity. The appropriate option depends on the required power, data, signal, and environmental performance.
What connector requirements are important for agricultural cameras, LiDAR, radar, and vehicle networks? +
Cameras, LiDAR, radar, Ethernet, and CAN/CAN-FD networks help agricultural equipment share information between perception sensors, vehicle controls, displays, and telematics systems. The connector choice should match the required data rate, shielding and EMI needs, available space, cable or board architecture, and level of environmental exposure.
How do Hirose connector options map to different agricultural interfaces? +
Hirose offers different connector approaches for different parts of an agricultural machine. LF, HR30, DF62W, and DF63W provide options for rugged or field-facing connections. GT50 and DF58 support compact internal electronics, while CX supports USB Type-C® interfaces. SMA, U.FL, X.FL, and MS-156C provide RF connectivity options for GNSS, wireless, and related system requirements. Final selection depends on the specific interface and operating conditions.

RESOURCES

Recommended UPS Connectors

Recommended Connectors
Agriculture Solutions

Connector Recommendations

EXPLORE →
ChatGPT Image Aug 7, 2026, 11_00_43 AM

Engineering Insight
Built for the Field

Read Time: 6 min

READ →
Inside a UPS Power Control and Communication Blog

Blog
Smarter Farming Starts with Smarter Connections

Read Time: 5 min

READ →
UPS System Connector Solutions Application Guide

Application Guide
Autonomous Agriculture Systems

PDF Guide

FIND YOUR DESIGN →
Agriculture Connector Solutions

Find the Right Connector for Your Agricultural System

Explore recommended connector solutions for agricultural power, sensing, communication, control, HMI, and monitoring systems.