---
title: "Automate 2025: Explore Cutting-Edge Connector Innovations"
description: Join Hirose at Automate 2025 to explore innovative connector solutions shaping the future of technology.
image: https://info.hirose.com/hubfs/Hirose%20Electric%20Americas%20Automate%20Show%20LP%20Image3%20032025.jpg
---

[![](https://info.hirose.com/hubfs/New-Hirose-Americas-Logo-2023.png)](https://www.hirose.com/us/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

[![  LET'S CONNECT — Discover the Future of Industrial Automation at Automate 2026.    Join us in Chicago to explore cutting-edge connector solutions driving innovation.](https://no-cache.hubspot.com/cta/default/23317182/interactive-188287837488.png)](https://info.hirose.com/hs/cta/wi/redirect?encryptedPayload=AVxigLJsTCQWet8YsE4PiyrZ8oonPyqI49Ub03OpQLyXufkkkwQaaMhkX7O5toiy%2Fb4eTsKxeoeNblgRZWS0%2FxUg8ESCpr82qCwEAWIpItaP5k2D7EvB7xatOV0E2UH9Nzsr%2FBRBdKwnhfunSyb53khy3VeMi8ysVOdzcOoGcw0YSSO3I%2BF7Szj2J%2FBj6yLdph7CDFmEpGtpSg%2B1wi9Vu%2FP%2B04%2F%2FV8P4dXb%2BanukYhzpdjmgC%2BktO%2FvJlk3qK0hM9v1dY0PPdnopydnxaLeXiS41fk%2Bo1XcWRyttKDwpHGhOvpIbPXqKu21XvFwgXQk3ZajK2ker0lfGRsCliVaBaHOK8DqiI87CxbzmO9xlSSi7hGnTTVSzOe7qoM5gGVynMRGLm18YG6aCdy5a08pkLeuAe%2B331rJX5iIOIM1l8ml4j42fDKjgFGWC6w%2FifqIzwsHtnfTc2oD95wE6%2FWdDpE79g4H8xQQL4hPuTJoecPJBfQ3mW1dh8qO4VFy55kHoY75kR96zhGr70erzV6x7C0YkZDsEmX2i7vBLKws3EmEQkf%2FP8yjHXROqNeWi%2FjZCmNVIdpNHo5guN9wT2Ia%2B35ViDTZ8d9Cf8iwJBRbxARQkd%2B%2BLf2JrPkJH%2FI5tbaz41314D299aXZOSt05HtUw4w3qBWlbt0j2lNuGVlKIro2r8yK6x70VPa8dpMEl8fMBEgyp5QbhmQidV5iSYg9SoXv8IXvsUk4oYI3D60RRNL3uDIjxSRA714cmFu%2FheS1Bg5ptOFGe8%2FGG220SYcdL47mJula0JdCIdNoOlmGdr9dtzNay2r0JQMKBD59WFCc%3D&webInteractiveContentId=188287837488&portalId=23317182&hsLang=en)

# LET'S CONNECT

# Automate 2025

### Let's Automate!

As the largest robotics and automation event in the Americas, this is the place for ***anyone*** working with or curious about automation. Join us in discovering what’s next – for you and the world.

[REGISTER NOW](https://www.xpressreg.net/register/AUTO0525/landing.php?utm_medium=cpc&utm_source=bing&utm_campaign=Branded+Show&utm_content=Automate%20Show%20-%20Exact&utm_term=automate%202025&_gl=1*1gyksr2*_gcl_au*MTk0OTY1Nzc2MS4xNzM4ODcyMTYy*_ga*NzU4MTE2MDQuMTczODg3MjE2NA..*_ga_1B2T5HYX15*MTc0MDY3NDgwMC43LjAuMTc0MDY3NDgwMC4wLjAuMA..) 

## Experience Innovation. Join Us.

### Huntington Place Convention Center, Detroit MI

### SHOW HOURS:

**Monday, May 12, 2025: 10:00 AM - 5:00 PM EST**

**Tuesday, May 13, 2025: 10:00 AM - 5:00 PM EST**

**Wednesday, May 14, 2025: 10:00 AM - 5:00 PM EST**

**Thursday, May 15, 2025: 10:00 AM - 3:00 PM EST**

[EXPLORE THE SHOW WEBSITE!](https://www.automateshow.com/)

 

# DISCOVER SOLUTIONS THAT KEEP YOU AHEAD

 

 TECH SPOTLIGHT

#### iX Industrial

A miniaturized new standard connector, suitable for Industrial Ethernet.

[![Image of Hirose IX series connector](https://info.hirose.com/hs-fs/hubfs/Image%20of%20Hirose%20IX%20series%20connector.jpg?width=300&height=246&name=Image%20of%20Hirose%20IX%20series%20connector.jpg)](https://www.hirose.com/en/product/en/pr/ix_industrial/)

[LEARN MORE](https://www.hirose.com/en/product/en/pr/ix_industrial/)

 BLOG

#### Smarter Connections | Connector Solutions for Advanced Designs

Get practical tips and expert advice to tackle your most pressing design obstacles.

[LEARN MORE](https://blog.hirose.com/tag/industrial-applications?hsLang=en)

 WEBINAR

#### **Hirose's Connector Solutions for Smarter Industrial Designs**

See how our connectors perform under real-world conditions

[LEARN MORE](https://info.hirose.com/webinar-smart-manufacturing?hsLang=en)

---

# **Automate 2025 Spotlight: Next-Gen Connector Innovations**

Explore Hirose's cutting-edge solutions designed to power tomorrow's technology and enhance your designs.

![Smart Factory-1](https://info.hirose.com/hs-fs/hubfs/Smart%20Factory-1.jpeg?width=2000&height=1049&name=Smart%20Factory-1.jpeg "Smart Factory-1")

**Industrial Automation Solutions** 

 

**Built to Perform** — See how our connectors deliver reliable performance in real-world conditions across factory automation, robotics, and high-speed industrial systems.

[FIND YOUR INDUSTRIAL SOLUTION TODAY!](https://info.hirose.com/application-solution-guides?hsLang=en)

 

## **Medical Device Design Solutions**

 

**Engineered for Precision** — Discover how our compact, high-reliability connectors support smarter device designs for patient monitoring, diagnostics, and surgical equipment. 

[FIND YOUR MEDICAL DEVICE SOLUTIONS NOW!](https://info.hirose.com/medical-devices-connector-series?hsLang=en)

![Hirose Americas Robotics HRS Social Image 072024](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Robotics%20HRS%20Social%20Image%20072024.jpg?width=1229&height=691&name=Hirose%20Americas%20Robotics%20HRS%20Social%20Image%20072024.jpg "Hirose Americas Robotics HRS Social Image 072024")

![Smart Factory-1](https://info.hirose.com/hs-fs/hubfs/Smart%20Factory-1.jpeg?width=2000&height=1049&name=Smart%20Factory-1.jpeg "Smart Factory-1")

**Power Solutions UPDATE** 

 

Factory automation and machine tools often work in and create harsh environments. HRS offers highly reliable and fully optimized connectors to meet the requirements for "small", "high-speed", and "high power" connectors needed in factory automation machinery.

[FIND YOUR INDUSTRIAL SOLUTION TODAY!](https://info.hirose.com/enabling-innovation-connector-series?hsLang=en)

---

# LET'S BUILD YOUR NEXT-GEN SOLUTION TOGETHER

 

 WE'RE HERE TO HELP

#### Not seeing exactly what you need?

Whether you're attending Automate or reaching out directly, we're here to help. Let’s connect and explore how Hirose can guide you to the perfect industrial connector solution for your designs.

 

 Have questions or specific design challenges? Whether it's **industrial** or another **advanced application**, Hirose is here to help. Schedule a time to connect with us at Automate or start the conversation today!

 Find Your Solution

---

### **Plugged In**

##### Hirose's Blog for Charging Your Industry Knowledge

Get switched on to the latest Hirose insights, trends, and events shaping our industry.

LEARN MORE

**BLOG**

### Smart Manufacturing

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Micro Mobility

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Mark Kojak

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**ABOUT HIROSE**  
[Our Company](https://www.hirose.com/corporate/en/about/message/)  
[Investor Relations](https://www.hirose.com/corporate/en/ir/)  
[CSR](https://www.hirose.com/corporate/en/csr/message/)

 

**RESOURCES**  
[Connector Selector](https://hirose.icata.net/iportal/CatalogViewInterfaceStartUpAction.do?method=startUp&mode=PAGE&volumeID=HRE00001&catalogId=3173360000&pageGroupId=&designID=HRED002&catalogCategoryId=&designConfirmFlg=)  
[Categories](https://www.hirose.com/product/category)  
[Applications](https://www.hirose.com/en/product/industry)

 

**CUSTOMER SUPPORT**  
[Partners](https://www.hirose.com/corporate/en/about/partner/)  
[Locations](https://www.hirose.com/corporate/en/about/global_network/)  
[Contact Us](https://info.hirose.com/contact?hsLang=en)

 © 2026 Hirose Electric Co., LTD. Corporation. All rights reserved. [Privacy Policy](https://www.hirose.com/corporate/en/terms/privacy/en/) | [Terms of Use](https://www.hirose.com/corporate/en/terms/en/) | [Membership Agreement](https://www.hirose.com/corporate/en/terms/membership/en/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

- SAMPLE REQUEST
- CONTACT US

### Contact Us