LiDAR-BASED ADAS CONNECTORS:   Featured  |  Select by Design Priority  |  Family of Solutions  |  LiDAR Resources

LiDAR-Based ADAS Connector Solutions

Explore Hirose’s automotive-grade connector solutions for LiDAR-based ADAS applications—engineered for advanced sensing, reliable signal integrity, and rugged performance in next-gen vehicles.

 

Engineered to Excel in ADAS Systems

These connector series have been tested across real-world ADAS designs—chosen for their ruggedness, speed, and compact form factors.

For even more ADAS content—including application guides, interviews, and detailed product insights—visit our dedicated hub.

 

Explore More ADAS Solutions

Featured Products

Explore connectors designed for real-world ADAS and automotive applications. 

DOMAIN CONTROLLER
 

BM54 Series

With the world’s smallest width class in its category, the BM54 Series enables secure high-speed transmission in tight spaces. Perfect for LiDAR-based ADAS requiring rugged, space-saving design.

HiroseElectric_BM54_ConnectorSeries_GlamPhoto_June2025_preview_rev_1
HiroseElectric_FX23_SeriesConnector_Image_FULL SHADOW_June2025-1
LiDAR
 

FX23 Series

The FX23 Series offers high-speed transmission and 3A power delivery in a compact, floating board-to-board design—ideal for rugged automotive applications. Built for precision and flexibility.

AUTOMOTIVE CAMERA
 

DF40T Series

The DF40T Series delivers compact, high-speed performance with 125°C heat resistance and rugged EMI shielding. Ideal for tight-space board-to-board or FPC-to-board applications in harsh automotive environments.

DF40T_DF40GT4

Search by Design Priority

Explore connector options based on real-world LiDAR implementations. Each series is linked to its design blueprint—so you can see exactly where and how it's used.

DOMAIN CONTROLLER | DRIVE RECORDER | DMS

GT32 Series

Automotive-Grade, Shielded, High-Speed  

Image of Hirose GT32 series connector-1

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

GT50 Series

High-Temperature Resistant, Vibration-Proof, Compact

Image of Hirose GT50 series connector

DOMAIN CONTROLLER

KP27F Series

EMI Shielding, High-Density, Reliable Connectivity

Picture of Hirose KP27F series connector, high-performance for automotive electronics

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

FH75 Series

High-Precision, Space Efficient, Versatile Pitch

Image of Hiroses FH75 Series 0.40.5mm pitch FPCFFC connector with 125°C heat resistance and two-point spring contact design

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

ZE05 Series

High Voltage, Compact Design, Ideal for ADAS

ZE05(shadow)_cmyk

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

FH63S Series

OneAction™, High Current, Ideal for Battery

Snapshot of Hirose FH63S series connector, built for high-density automotive connectivity

LiDAR | CAMERA | RADAR | DRIVE RECORDER | DMS

DF12N Series

0.5mm Pitch SMT Board-to-Board Connector  

HiroseAmericas_DF12N_LP_Image_072024
HiroseAmericas_GT43_LP_Image_072024

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | 

GT25 Series

0.64mm Terminal, 2.2mm Pitch, Wire-to-Board Connector

HiroseAmericas_GT25_LP_Image_072024

LiDAR | CAMERA | DOMAIN CONTROLLER

ZK1 Series

High-Heat, Vibration Resistant

HiroseAmericas_ZK1_LP_Image_072024

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

KM32A Series

Space-Saving, 2.0mm Pitch, 0.5 Terminal Tab Size 

HiroseAmericas_KM32A_LP_Image_072024

LiDAR | CAMERA | DOMAIN CONTROLLER | RADAR | DRIVE RECORDER | DMS

DF40T Series

0.4mm Pitch, Heat Resistant, Automotive-Grade  

Image of Hiroses DF40T Automotive connector with 0.4mm pitch, 3.38mm depth, and 125ºC resistance.

LiDAR | DOMAIN CONTROLLER | RADAR 

FX23 Series

Hybrid, High-Speed, Floating Design

FX23

Built on Proven Performance

Explore related Hirose connector series trusted for their compact size, rugged specs, and reliability across demanding automotive systems.

 

OneAction FH™

Efficient, One-Step Mating, HIgh Reliability

Image showcasing the OneAction FH™ series by Hirose, emphasizing its unique connection by insertion design for micro-mobility applications.

More Than Just LiDAR

Explore additional connector solutions built for harsh automotive environments—ADAS, EV, cameras, lighting, and more.

 

Begin Your Design Journey

 

Unlock the tools and expertise to move your design forward. Fill out the form to access detailed resources—or start a conversation with our engineering team.

Sign up to receive essential tools and updates, or contact us now to discuss your project needs