---
title: Join Hirose @ CES 2025 | Experience Cutting-Edge Connector Innovations
description: "Experience the global stage for innovation at CES 2025 in Las Vegas! Join us at booth #52939 for cutting-edge tech, industry insights, and the latest releases from top innovators."
image: https://info.hirose.com/hubfs/Enable%20featured%20image%20for%20HRS%20CES%202025.png
---

[![](https://info.hirose.com/hubfs/New-Hirose-Americas-Logo-2023.png)](https://www.hirose.com/us/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

[![Hirose Americas CES Header LP Image7 012025](https://info.hirose.com/hubfs/Hirose%20Americas%20CES%20Header%20LP%20Image7%20012025.jpg "Hirose Americas CES Header LP Image7 012025")](https://registration.experientevent.com/ShowCES251/Wizard/Landing?_gl=1*1cxxctl*_gcl_au*Mjc2OTUwNjc1LjE3MjIyNzA4MzU.*_ga*MTA1NjM2MjI3Ny4xNzEzOTg1NDk1*_ga_V8XKN0510H*MTcyOTU0Mjc5OC40Ny4wLjE3Mjk1NDI3OTkuNTkuMC4w)

# **Welcome to CES 2025!**

**CES® is the Global Stage for Innovation,** bringing together groundbreaking technologies and the brightest industry leaders. At **Hirose Electric**, we were proud to showcase our cutting-edge connectors, which drive smarter designs and power the future of consumer electronics, automotive, and industrial applications.

Explore the highlights and discover how we’re helping shape the next generation of connectivity.

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/184622473837?play_button_color=ffffff" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="184622473837" data-hsv-play-button-color="ffffff" data-hsv-width="533" data-hsv-height="300" data-hsv-full-width="false"></iframe>

 

## **More from CES 2025**

**Missed something at the show?** No problem—this page is your go-to hub for highlights, including exclusive product videos captured live on the showroom floor. Explore the innovative connectors we showcased and see how they’re driving the future of connectivity and design.

**CONSUMER ELECTRONICS**  See how our connectors power smarter devices

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185469411109" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185469411109" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our BK35](https://www.hirose.com/en/product/series/BK35)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185515844917" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185515844917" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our FH76](https://www.hirose.com/en/product/series/FH76)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185469411097" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185469411097" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our BM55](https://www.hirose.com/en/product/series/BM55)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185615172371" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185615172371" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our CX](https://www.hirose.com/en/product/series/CX)**

 

**AUTOMOTIVE** See how our connectors meet automotive demands

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/184703291512" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="184703291512" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our FX26](https://www.hirose.com/en/product/series/FX26)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185622297967" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185622297967" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our BM54](https://www.hirose.com/en/product/series/BM54)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185516760135" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185516760135" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our ZK1](https://www.hirose.com/en/product/series/ZK1)**

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/185766477424" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="185766477424" data-hsv-style="" data-hsv-width="1920" data-hsv-height="1080" data-hsv-autoplay="false" data-hsv-loop="false" data-hsv-muted="false" data-hsv-hidden-controls="false" data-hsv-full-width="false"></iframe>

**[Learn More About our FH75](https://www.hirose.com/en/product/series/FH75)**

 

# Have Questions

### Or Want to Learn More?

Whether you're continuing the conversation or starting a new one, we're here to support your design goals. Let's connect and explore how Hirose can help bring your ideas to life.

# LET'S CONNECT

 

## **Explore Applications Solutions**

**Looking for more insights?** No problem—our application pages feature innovative solution guides tailored for key industries. Discover how Hirose's connectors drive advancements in consumer electronics, automotive, and beyond.

**CONSUMER ELECTRONICS**  

- [![Hirose Americas Smartphone and Wearable Image 012025](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Smartphone%20and%20Wearable%20Image%20012025.jpg?width=1200&height=584&name=Hirose%20Americas%20Smartphone%20and%20Wearable%20Image%20012025.jpg) **Smartphone** **&** **Wearable**](https://www.hirose.com/en/product/industry/Wearable-Smartphone)
- [![Hirose Americas Smart Home LP Image 012025](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Smart%20Home%20LP%20Image%20012025.jpg?width=1200&height=584&name=Hirose%20Americas%20Smart%20Home%20LP%20Image%20012025.jpg) **Smart Appliances**](https://www.hirose.com/en/product/industry/Smart-Home)
- [![Hirose Americas PC and Tablet LP Image 012025](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20PC%20and%20Tablet%20LP%20Image%20012025.jpg?width=1200&height=584&name=Hirose%20Americas%20PC%20and%20Tablet%20LP%20Image%20012025.jpg) **PC ＆Tablet**](https://www.hirose.com/en/product/industry/Mobile-Communication-Devices)

 

**AUTOMOTIVE**

- [![Hirose Americas Autonomous Car Image 012025-1](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Autonomous%20Car%20Image%20012025-1.jpg?width=1200&height=584&name=Hirose%20Americas%20Autonomous%20Car%20Image%20012025-1.jpg) **Autonomous Car**](https://www.hirose.com/en/product/industry/Autonomous-Car)
- [![Hirose Americas Powertrain LP Image 012025](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Powertrain%20LP%20Image%20012025.jpg?width=1200&height=584&name=Hirose%20Americas%20Powertrain%20LP%20Image%20012025.jpg) **Powertrain** **(For Automotive)**](https://www.hirose.com/en/product/industry/Powertrain-For-Automotive)
- [![Hirose Americas Infotainment LP Image 012025-1](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20Infotainment%20LP%20Image%20012025-1.jpg?width=1200&height=584&name=Hirose%20Americas%20Infotainment%20LP%20Image%20012025-1.jpg) **Infotainment** **(For Automotive)**](https://www.hirose.com/en/product/industry/Infotainment-For-Automotive)

 

# Captured Moments

![Hirose Electric CES 2025 Booth Image 1](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Group%20pic%20Day%201.jpg?width=1200&length=1200&name=Group%20pic%20Day%201.jpg)

![Hirose Electric CES 2025 Booth Image 2](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Group%20pic%20Day%202-2.jpg?width=1200&length=1200&name=Group%20pic%20Day%202-2.jpg)

![Hirose Electric CES 2025 Booth Image 3](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Group%20pic%20Day%203-1.jpg?width=1200&length=1200&name=Group%20pic%20Day%203-1.jpg)

![Hirose Electric CES 2025 Booth Image 4](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Group%20pic%20Day%204.jpg?width=1200&length=1200&name=Group%20pic%20Day%204.jpg)

![Hirose Americas CES Social Image 2 012025](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Hirose%20Americas%20CES%20Social%20Image%202%20012025.jpg?width=1200&length=1200&name=Hirose%20Americas%20CES%20Social%20Image%202%20012025.jpg)

![Hirose Americas CES Social Image 4 012025](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Hirose%20Americas%20CES%20Social%20Image%204%20012025.jpg?width=1200&length=1200&name=Hirose%20Americas%20CES%20Social%20Image%204%20012025.jpg)

![Hirose Americas CES Social Image 3 012025](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Hirose%20Americas%20CES%20Social%20Image%203%20012025.jpg?width=1200&length=1200&name=Hirose%20Americas%20CES%20Social%20Image%203%20012025.jpg)

![Hirose Americas CES Social Image1 012025](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/Hirose%20Americas%20CES%20Social%20Image1%20012025.jpg?width=1200&length=1200&name=Hirose%20Americas%20CES%20Social%20Image1%20012025.jpg)

[![Innovation Award Winning Products](https://info.hirose.com/hs-fs/hubfs/Innovation%20Award%20Winning%20Products.jpg?width=1562&height=107&name=Innovation%20Award%20Winning%20Products.jpg "Innovation Award Winning Products")](https://www.ces.tech/)

- ![Innovation Award 1](https://info.hirose.com/hs-fs/hubfs/Innovation%20Award%201.jpg?width=750&height=960&name=Innovation%20Award%201.jpg)
  
  **LEARN MORE**
- ![Innovation Award 2](https://info.hirose.com/hs-fs/hubfs/Innovation%20Award%202.jpg?width=748&height=960&name=Innovation%20Award%202.jpg)
  
  **LEARN MORE**
- ![Innovation Award 3](https://info.hirose.com/hs-fs/hubfs/Innovation%20Award%203.jpg?width=750&height=960&name=Innovation%20Award%203.jpg)
  
  **LEARN MORE**
- ![Innovation Award 4](https://info.hirose.com/hs-fs/hubfs/Innovation%20Award%204.jpg?width=750&height=960&name=Innovation%20Award%204.jpg)
  
  **LEARN MORE**

### **Plugged In**

##### Hirose's Blog for Charging Your Industry Knowledge

Get switched on to the latest Hirose insights, trends, and events shaping our industry.

LEARN MORE

**BLOG**

### Smart Manufacturing

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Micro Mobility

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Mark Kojak

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**ABOUT HIROSE**  
[Our Company](https://www.hirose.com/corporate/en/about/message/)  
[Investor Relations](https://www.hirose.com/corporate/en/ir/)  
[CSR](https://www.hirose.com/corporate/en/csr/message/)

 

**RESOURCES**  
[Connector Selector](https://hirose.icata.net/iportal/CatalogViewInterfaceStartUpAction.do?method=startUp&mode=PAGE&volumeID=HRE00001&catalogId=3173360000&pageGroupId=&designID=HRED002&catalogCategoryId=&designConfirmFlg=)  
[Categories](https://www.hirose.com/product/category)  
[Applications](https://www.hirose.com/en/product/industry)

 

**CUSTOMER SUPPORT**  
[Partners](https://www.hirose.com/corporate/en/about/partner/)  
[Locations](https://www.hirose.com/corporate/en/about/global_network/)  
[Contact Us](https://info.hirose.com/contact?hsLang=en)

 © 2026 Hirose Electric Co., LTD. Corporation. All rights reserved. [Privacy Policy](https://www.hirose.com/corporate/en/terms/privacy/en/) | [Terms of Use](https://www.hirose.com/corporate/en/terms/en/) | [Membership Agreement](https://www.hirose.com/corporate/en/terms/membership/en/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

- SAMPLE REQUEST
- CONTACT US

### Contact Us

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/184622915958/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Welcome%20Message%20010624_1.mp4",
  "dateModified" : "2025-08-18T21:08:31.969Z",
  "duration" : "PT30.955S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 Welcome Message 010624_1",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Welcome%20Message%20010624_1.mp4/medium.jpg",
  "uploadDate" : "2025-01-07T15:32:21.471Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185467154449/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Alex%20Kennedy%20BK35%20012725.mp4",
  "dateModified" : "2025-08-18T21:13:32.371Z",
  "duration" : "PT1M6.625S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 Alex Kennedy BK35 012725",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Alex%20Kennedy%20BK35%20012725.mp4/medium.jpg",
  "uploadDate" : "2025-01-28T17:16:09.365Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185516652052/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20FH76%20Alex%20Kennedy%20011625.mp4",
  "dateModified" : "2025-08-18T21:13:38.403Z",
  "duration" : "PT1M16.584S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 FH76 Alex Kennedy 011625",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20FH76%20Alex%20Kennedy%20011625.mp4/medium.jpg",
  "uploadDate" : "2025-01-29T15:32:37.222Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185467153789/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Alex%20Kennedy%20BM55%20012725.mp4",
  "dateModified" : "2025-08-18T21:13:33.818Z",
  "duration" : "PT1M4.917S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 Alex Kennedy BM55 012725",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Alex%20Kennedy%20BM55%20012725.mp4/medium.jpg",
  "uploadDate" : "2025-01-28T17:12:57.144Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185616679307/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20CX%20%20Alex%20Kennedy%20011525.mp4",
  "dateModified" : "2025-08-18T21:18:35.679Z",
  "duration" : "PT55.084S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 CX  Alex Kennedy 011525",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20CX%20%20Alex%20Kennedy%20011525.mp4/medium.jpg",
  "uploadDate" : "2025-01-31T20:52:53.444Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/184702463263/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20America%20Presents%20Devon%20FX26%20Product%20Video%20CES%20010725.mp4",
  "dateModified" : "2025-08-18T21:08:40.842Z",
  "duration" : "PT1M17.611S",
  "height" : 1080,
  "name" : "Hirose Electric America Presents Devon FX26 Product Video CES 010725",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20America%20Presents%20Devon%20FX26%20Product%20Video%20CES%20010725.mp4/medium.jpg",
  "uploadDate" : "2025-01-09T15:09:30.192Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185620056167/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%20On%20Floor%20BM54%20Product%20Video%20010825-1.mp4",
  "dateModified" : "2025-08-18T21:18:36.014Z",
  "duration" : "PT1M18.699S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES On Floor BM54 Product Video 010825-1",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%20On%20Floor%20BM54%20Product%20Video%20010825-1.mp4/medium.jpg",
  "uploadDate" : "2025-01-31T23:25:04.154Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185515816281/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Devon%20Deangelo%20ZK1%20012725.mp4",
  "dateModified" : "2025-08-18T21:13:36.840Z",
  "duration" : "PT59.75S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 Devon Deangelo ZK1 012725",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Devon%20Deangelo%20ZK1%20012725.mp4/medium.jpg",
  "uploadDate" : "2025-01-29T15:32:35.356Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/185767813518/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Devon%20FH75M%20012225-1.mp4",
  "dateModified" : "2025-08-18T21:18:35.183Z",
  "duration" : "PT1M21.542S",
  "height" : 1080,
  "name" : "Hirose Electric Presents CES 2025 Devon FH75M 012225-1",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Hirose%20Electric%20Presents%20CES%202025%20Devon%20FH75M%20012225-1.mp4/medium.jpg",
  "uploadDate" : "2025-02-04T17:46:05.919Z",
  "width" : 1920
}
```