---
title: Hirose CES 2026 | Experience Cutting-Edge Connector Innovations
description: Experience the global stage for innovation at CES 2026 in Las Vegas! Check out our cutting-edge tech, industry insights, and the latest releases from top innovators.
image: https://info.hirose.com/hubfs/Hirose%20Electric_CES2026%20booth%20image.png
---

[![](https://info.hirose.com/hubfs/New-Hirose-Americas-Logo-2023.png)](https://www.hirose.com/us/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

[![HiroseElectric\_CES\_Invite\_Image112025-4](https://info.hirose.com/hubfs/HiroseElectric_CES_Invite_Image112025-4.jpg "HiroseElectric_CES_Invite_Image112025-4")](https://registration.experientevent.com/showCES261/Wizard/Landing?_gl=1*1c9qohe*_gcl_au*NDMwMjMwNDc0LjE3NjI0NTg1Mzg.*_ga*NzE3NjYyNTMzLjE3NDg5Njg1NzI.*_ga_V8XKN0510H*czE3NjMxMzkzMDQkbzI0JGcxJHQxNzYzMTQ3Mzc5JGo2MCRsMCRoMA..)

![Hirose Electric\_CES2026 booth image](https://info.hirose.com/hs-fs/hubfs/Hirose%20Electric_CES2026%20booth%20image.png?width=1196&height=799&name=Hirose%20Electric_CES2026%20booth%20image.png "Hirose Electric_CES2026 booth image")

 

**CES 2026   
LAS VEGAS, NEVADA • Booth #52939**

 

**CES® Is the Global Stage for Innovation** 

CES® is the most powerful tech event in the world — the proving ground for breakthrough technologies and global innovators. This is where brands get business done, meet new partners and where the industry’s sharpest minds take the stage to unveil their latest releases and boldest breakthroughs. Owned and produced by the Consumer Technology Association (CTA)®, CES is the only trade show that showcases the entire tech landscape at one event.

[ABOUT THE SHOW](https://www.ces.tech/about-ces.aspx)

# **Connecting Innovation—Hirose Powers What’s Next**

**Visit us at CES 2026 and see what’s next.**

 

[![Hirose Americas CES Header Social Image 112025](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas%20CES%20Header%20Social%20Image%20112025.jpg?width=431&height=250&name=Hirose%20Americas%20CES%20Header%20Social%20Image%20112025.jpg "Hirose Americas CES Header Social Image 112025")](https://share.hsforms.com/1MbCnXlCmTV2ZOr0Gla05vAdvrni)

**SHOW HOURS:**

TUESDAY, JAN 6  •. 10:00 AM to 6:00 PM PST

WEDNESDAY, JAN 7  •. 9:00 AM to 6:00 PM PST

THURSDAY, JAN 8  •. 9:00 AM to 6:00 PM PST

FRIDAY, JAN 9  •. 9:00 AM to 4:00 PM PST

[MEET WITH US](https://share.hsforms.com/1MbCnXlCmTV2ZOr0Gla05vAdvrni)

[![Hirose Americas\_CES\_Map\_LP\_Image\_112024-1](https://info.hirose.com/hs-fs/hubfs/Hirose%20Americas_CES_Map_LP_Image_112024-1.png?width=460&height=400&name=Hirose%20Americas_CES_Map_LP_Image_112024-1.png "Hirose Americas_CES_Map_LP_Image_112024-1")](https://exhibitors.ces.tech/8_0/floorplan/index.cfm?st=keyword&sv=CES&hallID=X&selectedBooth=52939)

[FIND US AT THE SHOW](https://exhibitors.ces.tech/8_0/floorplan/index.cfm?st=keyword&sv=CES&hallID=X&selectedBooth=52939)

# **From the CES Show Floor**

**Featured Product Videos from CES 2026**

 

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/204390758457?play_button_color=ffffff" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="204390758457" data-hsv-play-button-color="ffffff" data-hsv-width="1920" data-hsv-height="1080" data-hsv-full-width="false"></iframe>

[AU1 SERIES](https://info.hirose.com/products/au1?hsLang=en)

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/204626918566?play_button_color=ffffff" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="204626918566" data-hsv-play-button-color="ffffff" data-hsv-width="1920" data-hsv-height="1080" data-hsv-full-width="false"></iframe>

[BM55 Series](https://www.hirose.com/en/product/series/BM55)

<iframe data-hsv-src="https://play.hubspotvideo.com/v/23317182/id/204801698362?play_button_color=ffffff" referrerpolicy="origin" sandbox="allow-forms allow-scripts allow-same-origin allow-popups" allow="autoplay; fullscreen;" style="position: absolute !important; width: 100% !important; height: 100% !important; left: 0; top: 0; border: 0 none; pointer-events: initial" title="HubSpot Video" loading="lazy" data-hsv-id="204801698362" data-hsv-play-button-color="ffffff" data-hsv-width="1920" data-hsv-height="1080" data-hsv-full-width="false"></iframe>

[FH81 SERIES](https://www.hirose.com/en/product/series/FH81)

# **CES Innovation Awards® 2026**

**ZE150HV: CES Innovation Awards Honoree, Vehicle Tech & Advanced Mobility**

The ZE150HV Series is a **compact, wire-to-board connector** designed for **high-voltage applications** in electric vehicle (EV) and hybrid electric vehicle (HEV) powertrains. With a **4.5 mm pitch**, it supports **1000V AC/DC**, **10A current**, and temperatures up to **125°C**. Engineered to meet IEC 60664 standards (Pollution Degree 2, altitude 6,000m), the ZE150HV combines reliable electrical performance with mechanical stability.

[Learn more about ZE150HV](https://info.hirose.com/ze150hv?hsLang=en)

[![HiroseElectric\_CES2026\_Award\_2026\_ZE150HV\_112025](https://info.hirose.com/hubfs/HiroseElectric_CES2026_Award_2026_ZE150HV_112025.jpg "HiroseElectric_CES2026_Award_2026_ZE150HV_112025")](https://info.hirose.com/ze150hv?hsLang=en)

# **Featured Products for CES 2026**

## CONSUMER ELECTRONICS

<https://www.hirose.com/en/product/series/BM55>

BM55 SERIES

### [0.3mm Pitch, 0.5mm Stacking Height, Ultra Compact Hybrid FPC-to-Board Connector Support 5A](https://www.hirose.com/en/product/series/BM55)

<https://www.hirose.com/en/product/series/FH76>

FH76 SERIES

### ### [0.175mm Pitch / 0.5mm Height Top Contact, OneAction Lock, FPC Connector](https://www.hirose.com/en/product/series/FH76)

<https://www.hirose.com/en/product/series/FH80>

FH80 SERIES

### [0.15/0.225mm Pitch, 0.44mm Height, Top Contact, Power & Signal Hybrid, Back Flip FPC Connector](https://www.hirose.com/product/series/FH80)

<https://www.hirose.com/en/product/series/FH81>

FH81 SERIES

### [0.5mm Pitch / 1.0mm Height, One Action Lock, Top & Bottom Contact, FPC Connector](https://www.hirose.com/product/series/FH81)

 

AUTOMOTIVE

<https://www.hirose.com/en/product/series/AU1>

AU1 SERIES

### [USB Type-C Connector for Automotive](https://www.hirose.com/product/series/AU1)

<https://www.hirose.com/en/product/series/FH79>

FH79 SERIES

### [0.3mm Pitch, 1.2mm Height, Top & Bottom Contact, 125℃ Heat Resistance, Back Flip FPC Connector for Automotive](https://www.hirose.com/product/series/FH79)

<https://www.hirose.com/product/series/TB4>

TB4 SERIES

### [For Automotive, 1.0mm Pitch, Center Lock, FPC/FFC-to-Board Connector](https://www.hirose.com/product/series/TB4)

<https://www.hirose.com/en/product/series/ZE05(Hybrid)>

ZE05(Hybrid) SERIES

### [High Temperature and Vibration Resistance, 0.5+1.5 Size / 2mm Pitch, Automotive Interface Connector](https://www.hirose.com/en/product/series/ZE05(Hybrid))

# **Captured Moments from CES 2026**

![HiroseElectric\_Americas\_CES\_Show\_Image3\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image3_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image3_012026.jpg)

![HiroseElectric\_Americas\_CES\_Show\_Image5\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image5_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image5_012026.jpg)

![HiroseElectric\_Americas\_CES\_Show\_Image7\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image7_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image7_012026.jpg)

![HiroseElectric\_Americas\_CES\_Show\_Image2\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image2_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image2_012026.jpg)

![HiroseElectric\_Americas\_CES\_Show\_Image\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image_012026.jpg)

![HiroseElectric\_Americas\_CES\_Show\_Image6\_012026](https://23317182.fs1.hubspotusercontent-na1.net/hub/23317182/hubfs/HiroseElectric_Americas_CES_Show_Image6_012026.jpg?width=1200&length=1200&name=HiroseElectric_Americas_CES_Show_Image6_012026.jpg)

[CONTACT US](https://hubs.li/Q03-qq7g0)

### **Plugged In**

##### Hirose's Blog for Charging Your Industry Knowledge

Get switched on to the latest Hirose insights, trends, and events shaping our industry.

LEARN MORE

**BLOG**

### Smart Manufacturing

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Micro Mobility

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**BLOG**

### Mark Kojak

 

Your pain? We understand. This is why we do what we do, and can provide you with an experience like no other.

**ABOUT HIROSE**  
[Our Company](https://www.hirose.com/corporate/en/about/message/)  
[Investor Relations](https://www.hirose.com/corporate/en/ir/)  
[CSR](https://www.hirose.com/corporate/en/csr/message/)

 

**RESOURCES**  
[Connector Selector](https://hirose.icata.net/iportal/CatalogViewInterfaceStartUpAction.do?method=startUp&mode=PAGE&volumeID=HRE00001&catalogId=3173360000&pageGroupId=&designID=HRED002&catalogCategoryId=&designConfirmFlg=)  
[Categories](https://www.hirose.com/product/category)  
[Applications](https://www.hirose.com/en/product/industry)

 

**CUSTOMER SUPPORT**  
[Partners](https://www.hirose.com/corporate/en/about/partner/)  
[Locations](https://www.hirose.com/corporate/en/about/global_network/)  
[Contact Us](https://info.hirose.com/contact?hsLang=en)

 © 2026 Hirose Electric Co., LTD. Corporation. All rights reserved. [Privacy Policy](https://www.hirose.com/corporate/en/terms/privacy/en/) | [Terms of Use](https://www.hirose.com/corporate/en/terms/en/) | [Membership Agreement](https://www.hirose.com/corporate/en/terms/membership/en/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

- SAMPLE REQUEST
- CONTACT US

### Contact Us

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/204387147836/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/HiroseElectric_Americas_CES_Kerrick_Image_012026.mp4",
  "dateModified" : "2026-01-13T20:56:02.104Z",
  "duration" : "PT1M29S",
  "height" : 1080,
  "name" : "HiroseElectric_Americas_CES_Kerrick_Image_012026",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/HiroseElectric_Americas_CES_Kerrick_Image_012026.mp4/medium.jpg",
  "uploadDate" : "2026-01-06T22:00:04.428Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/204619777645/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/video_assets/204619777645/inherited/web_optimized.mp4",
  "dateModified" : "2026-01-13T21:04:28.832Z",
  "duration" : "PT1M49S",
  "height" : 1080,
  "name" : "Hirose Electric CES 2026 Award Winning BM55 Connector Series",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/Masa%20BM55%20CES%20Live%20010825.mp4/medium.jpg",
  "uploadDate" : "2026-01-09T19:50:42.526Z",
  "width" : 1920
}
```

```json
{
  "@context" : "https://schema.org",
  "@type" : "VideoObject",
  "caption" : {
    "@type" : "MediaObject",
    "contentUrl" : "https://info.hirose.com/media-transcripts/204820909659/en.vtt",
    "inLanguage" : "en",
    "name" : "en Captions"
  },
  "contentUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/video_assets/204820909659/inherited/web_optimized.mp4",
  "dateModified" : "2026-01-13T21:05:38.136Z",
  "description" : "HiroseElectric_Americas_CES_FH81_Award_Image_012026",
  "duration" : "PT1M17.967S",
  "height" : 1080,
  "name" : "HiroseElectric_Americas_CES_FH81_Award_Image_012026",
  "thumbnailUrl" : "https://23317182.fs1.hubspotusercontent-na1.net/hubfs/23317182/HiroseElectric_Americas_CES_FH81_Award_Image_012026.mp4/medium.jpg",
  "uploadDate" : "2026-01-12T20:21:19.961Z",
  "width" : 1920
}
```