DF22B Series

30A High-Current Branch Adapter Connector

  • Rated up to 30 A/contact at 1000 V AC/DC for compact, high-current branching.
  • 7.92 mm pitch adapter housing reduces wiring complexity and cost.
  • Branch adapter design minimizes wiring length and routing space, lowering overall system cost.
  • Two options: standard (cable-tie mounting) and flange (screw) type for secure panel or housing attachment.
  • Crimp terminations provide strong electrical and mechanical performance—no soldering required.
  • UL, C-UL & TÜV safety compliance; 50 mating cycles; –55 °C to +85 °C operating range