DF60FS Series

Robust Power, Engineered for High Demands

65A 10.16mm pitch Wire-to-Board Connectors for Internal Power Supply
(UL, C-UL, TÜV Certified)

  • Rated for up to 45A
  • Secure Lock Design Ensures Complete Mating
  • Highly Reliable 5-Points Contact Design
  • Molded Lance Design
  • Reverse Mounting Prevention to PCB
  • Short-Circuit Prevention
  • Solder Crack Prevention
  • Finger-Safe (Electric Shock Prevention)
  • Right Angle Crimp Socket Type
  • UL, C-UL and TÜV Specifications Certified Type Available
  • Glow Wire Compliant (Compliant with IEC 60695- 2-11)
DS60FS

 

WATCH NOW:

Power, Perfected in Compactness

Discover the DF60FS Series from Hirose: a compact connector that doesn't compromise on power. Designed for tight spaces but capable of handling up to 45A, this right-angle crimp socket connector secures connections with a satisfying click. Ideal for anything that needs a powerful, reliable connection in a compact form - like industrial machines, medical devices, or high-tech consumer electronics. The DF60FS Series delivers high performance in a small package.

 


OUR NEWEST SERIES
 

DF60FS SERIES

Discover the DF60FS Series by Hirose: High Current in Compact Form

Elevating power connections, the DF60FS right-angle crimp socket combines a space-saving design with a high current capacity of 45A. Part of the robust DF60 series, the DF60FS ensures secure and reliable connections, suitable for demanding applications in industrial machinery, medical equipment, and consumer electronics.

DF60FS NPI PDF Flyer Image for Hirose Electric Landing Page

LOOKING FOR SOMETHING ELSE

WANT TO CONNECT?

Connector Selector-2
Contact Us Box: Reach out to us for any inquiries or assistance.