---
title: FH34 Series Back Flip FPC/FFC Connector | Hirose Electric
description: Discover Hirose’s FH34 Series Back Flip FPC/FFC Connector with a 0.5mm pitch, improved FPC retention force, and high-speed transmission for compact designs.
image: https://info.hirose.com/hubfs/Hirose%20Electric%20Americas%20FH34%20Series%20Connector%20Image%20October%202024.png
---

[![](https://info.hirose.com/hubfs/New-Hirose-Americas-Logo-2023.png)](https://www.hirose.com/us/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

- [PRODUCT](https://www.hirose.com/product/)
- [ABOUT US](https://www.hirose.com/us/about/)
- [COMPANY NEWS](https://www.hirose.com/us/companynews/)
- [CAREERS](https://www.hirose.com/us/recruitment/)
- [EVENTS](https://www.hirose.com/us/event/)
- [CONTACT](https://info.hirose.com/contact)
- [BLOG](https://blog.hirose.com)
- [PARTNERS](https://www.hirose.com/corporate/en/about/partner)
- [Global](https://www.hirose.com/corporate/ja/)
- Region Site ▼ 
    - [USA](https://www.hirose.com/us/)
    - [EUROPE](https://www.hirose.com/eu/)
    - [CHINA](https://www.hirose.com/cn/)
    - [HONG KONG](https://www.hirose.com/hk/)
    - [TAIWAN](https://www.hirose.com/tw/)
    - [SINGAPORE](https://www.hirose.com/sg/)
    - [MALAYSIA](https://www.hirose.com/my/)
    - [KOREA](http://www.hirose.co.kr/)

 

## **FH34 Series**

**Features: 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact Back Flip FPC/FFC Connector**

- Low-profile 0.5mm Pitch, Both Upper and Lower Contacts Connector
- FH34SRJ: Back Flip & Unique Contact Design Greatly Improves FPC Retention Force
- FH34D: FPC/FFC with Tabs and Improved FPC Retention Force
- High Speed Transmission
- Delivery with Lock Open
- Easy FPC/FFC Insertion
- Compatible with 0.3mm thick FPC/FFC
- No pattern prohibited area is required on the lower surface of the connector.（Overmolding Design）
- Halogen-free
- Automatic Mounting
- 500pcs per reel packing option available (For trial production)

[CONTACT US](https://info.hirose.com/contact?utm_campaign=Wearable&utm_source=wearablessources&hsLang=en) [MORE DETAILS](https://www.hirose.com/product/series/FH34SRJ)

[![Hirose Electric Americas FH34 Series Connector Image October 2024](https://info.hirose.com/hs-fs/hubfs/Hirose%20Electric%20Americas%20FH34%20Series%20Connector%20Image%20October%202024.png?width=451&height=300&name=Hirose%20Electric%20Americas%20FH34%20Series%20Connector%20Image%20October%202024.png "Hirose Electric Americas FH34 Series Connector Image October 2024")](https://www.hirose.com/product/series/FH34SRJ)

- [![FH34 Series](https://info.hirose.com/hs-fs/hubfs/FH34%20Series.jpg?width=1050&height=591&name=FH34%20Series.jpg) **WATCH VIDEO**](https://www.youtube.com/watch?v=knYBhVvY80U)
- [![Hirose Electric FH34 Product Catalog Image Thumbnail October 24](https://info.hirose.com/hs-fs/hubfs/Hirose%20Electric%20FH34%20Product%20Catalog%20Image%20Thumbnail%20October%2024.png?width=792&height=480&name=Hirose%20Electric%20FH34%20Product%20Catalog%20Image%20Thumbnail%20October%2024.png) **DOWNLOAD CATALOG**](https://www.hirose.com/en/product/document?clcode=&productname=&series=FH34SRJ&documenttype=Catalog&lang=en&documentid=en_FH34_CAT)
- [![Hirose Electric FH34 Product Guidelines Image Thumbnail October 2024](https://info.hirose.com/hs-fs/hubfs/Hirose%20Electric%20FH34%20Product%20Guidelines%20Image%20Thumbnail%20October%202024.png?width=793&height=490&name=Hirose%20Electric%20FH34%20Product%20Guidelines%20Image%20Thumbnail%20October%202024.png) **PRODUCT GUIDELINES**](https://info.hirose.com/hubfs/Hirose%20Electric%20FH34%20Product%20Guidelines%20Downloadable%20PDF%20October%2024.pdf?hsLang=en)

---

## **EXPLORE SOLUTIONS:** Customized for Your Application

ENABLING INNOVATION

###### [Unlock next-gen connector solutions to tackle complex design challenges and drive future advancements.](https://info.hirose.com/enabling-innovation?hsLang=en)

SMART MANUFACTURING

###### [Discover our advanced connector technologies designed to enhance efficiency and reliability in manufacturing processes.](https://info.hirose.com/smart-manufacturing?hsLang=en)

LiDAR

###### [Learn how we enhance ADAS performance and stay ahead in autonomous vehicle technology.](https://info.hirose.com/lidar?hsLang=en)

 

MEDICAL

###### [Boost performance and reliability with connectors tailored for medical devices.](https://info.hirose.com/designing-medical-devices?hsLang=en)

 

SURGICAL

###### [Enhance precision and reliability with advanced connectors designed for surgical robotics.](https://info.hirose.com/surgical-robotics?hsLang=en)

 

WEARABLES

###### [Enhance durability and performance with advanced connectors for wearable technology.](https://info.hirose.com/wearables?hsLang=en)

MICRO-MOBILITY

###### [Discover innovative connectors designed to enhance performance and reliability in micro-mobility applications.](https://info.hirose.com/micro-mobility?hsLang=en)

COMING SOON

###### [More innovations coming soon!](https://info.hirose.com/contact?hsLang=en) [Don't see what you are looking for? Contact us today.](https://info.hirose.com/contact?hsLang=en)

 

**ABOUT HIROSE**  
[Our Company](https://www.hirose.com/corporate/en/about/message/)  
[Investor Relations](https://www.hirose.com/corporate/en/ir/)  
[CSR](https://www.hirose.com/corporate/en/csr/message/)

 

**RESOURCES**  
[Connector Selector](https://hirose.icata.net/iportal/CatalogViewInterfaceStartUpAction.do?method=startUp&mode=PAGE&volumeID=HRE00001&catalogId=3173360000&pageGroupId=&designID=HRED002&catalogCategoryId=&designConfirmFlg=)  
[Categories](https://www.hirose.com/product/category)  
[Applications](https://www.hirose.com/en/product/industry)

 

**CUSTOMER SUPPORT**  
[Partners](https://www.hirose.com/corporate/en/about/partner/)  
[Locations](https://www.hirose.com/corporate/en/about/global_network/)  
[Contact Us](https://info.hirose.com/contact?hsLang=en)

 © 2026 Hirose Electric Co., LTD. Corporation. All rights reserved. [Privacy Policy](https://www.hirose.com/corporate/en/terms/privacy/en/) | [Terms of Use](https://www.hirose.com/corporate/en/terms/en/) | [Membership Agreement](https://www.hirose.com/corporate/en/terms/membership/en/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

[![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/linkedin-in-brands-solid.svg)](https://www.linkedin.com/company/hirose-electric-americas/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/youtube-brands-solid.svg)](https://www.youtube.com/@hiroseelectricgroup) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/facebook-f-brands-solid.svg)](https://www.facebook.com/hiroseelectric/) [![](https://info.hirose.com/hubfs/raw_assets/public/Modules/assets/instagram-brands-solid.svg)](https://www.instagram.com/hiroseelectricamericas/)

- SAMPLE REQUEST
- CONTACT US

### Contact Us