Data Center Connector Solutions

UPS Systems Connector Solutions

Connector solutions for uninterrupted power and continuous uptime.

From power conversion and HMI to cooling, battery monitoring, and industrial networking, Hirose connector solutions support the critical subsystems inside modern UPS equipment. Explore recommended solutions designed to help engineers build reliable, space-efficient UPS systems.


THE ROLE OF UPS SYSTEMS IN DATA CENTERS

Continuous Power.

Zero Compromise.

 
 

Uninterruptible Power Supply (UPS) systems protect mission-critical operations from power interruptions, voltage fluctuations, and outages. They provide instantaneous backup power, stabilize power quality, and ensure reliable performance for servers, storage, networking equipment, and other critical data center infrastructure.

Check Mark Icon - Blue-1Deliver seamless backup power during outages

Check Mark Icon - Blue-1Regulate and stabilize power quality 

Check Mark Icon - Blue-1Protect sensitive equipment and data

Check Mark Icon - Blue-1Enable safe shutdown and restart

HiroseElectric_UPS_Mapping_Image_August2026
UPS DESIGN INSIGHTS

What Are You Designing Around?

 
 

Higher-voltage and modular power architectures can introduce additional connection challenges in UPS systems. Here are two areas to consider as you define connection requirements.

01

HIGHER VOLTAGE

Moving to 48 V or HVDC architectures such as ±400/800 V?

 

CHECK FOR:

✓

Shock & arcing risk  — How will increasing voltage affect protection at the connection?

✓

Safe hot-swapping  — Does the connection need to support safe mating or unmating while the system is energized?

✓

Touch protection  — Does the design need to help prevent accidental contact with energized conductors?

✓

Service isolation  — How will power be safely disconnected and de-energized during maintenance?

 
SEE HIGH-VOLTAGE CONNECTION SOLUTIONS → PDF
02

SCALABILITY / MODULARITY

Adding modular power assemblies or backplane connection points?

 

CHECK FOR:

✓

Backplane mating points  — Are additional modules increasing the number of power and signal connections?

✓

Tolerance stack-up  — Can the connection accommodate alignment variation across modular assemblies?

✓

Blind mating  — Do modules need to connect reliably where direct alignment or visibility is limited?

✓

Cable reduction  — Can branch connections reduce cabling and save space within the system?

 
SEE MODULAR CONNECTION SOLUTIONS → PDF
CONNECTOR SOLUTIONS BY UPS SUBSYSTEM

Explore Connector Solutions by Subsystem

 
 

Select a subsystem to explore connector recommendations, design considerations, and application examples. 

AC/DC Power Supply

AC/DC Power
Supply

  • High-current power (25–65 A)
  • Rectifier & inverter connections
  • Busbar & board-to-board options
Explore Solutions →
HMI and Display

HMI &
Display

  • Low-profile display connections
  • Tight board spacing
  • Flexible board layouts
Explore Solutions →
Battery Monitoring

Battery
Monitoring

  • High-voltage monitoring
  • Reliable BMS connections
  • Compact signal routing
Explore Solutions →
Industrial Networking

Industrial
Networking

  • Ethernet & industrial networking
  • High-speed communication
  • RF connectivity
Explore Solutions →
 
Hirose Electric TB4 Image 082026
FEATURED SOLUTION

Reliable Contact. Built In. 

In UPS systems designed for continuous operation, connection reliability matters throughout the system. Hirose multi-point contact designs help maintain secure electrical contact, with solutions spanning high-current power connections, battery monitoring, and other critical UPS interfaces. 

READ THE BLOG →   MULTI-POINT CONTACT

EXPLORE ALL UPS CONNECTOR SOLUTIONS →

Multi-Point Contact Design
Secure Electrical Contact
Vibration Resistance
Compact Design Options
Image of DF60 Series Connector by Hirose Electric Americas- 65A, 10.16mm pitch for reliable power supply connections
Multi-point contact design for high-current power connections 
 
ZE05(shadow)_cmyk
Multi-point contact design for reliable connections under vibration 
 
Hirose Americas New Product Introduction (NPI) TB4 Series Connector Image 012025
Multi-point contact design for battery monitoring connections 
 

Common UPS Connector Questions

FREQUENTLY ASKED QUESTIONS ABOUT DATA CENTER UPS SYSTEMS
 
FEATURED RESOURCES
 
What connectors are used in UPS systems? +
UPS systems use a combination of high-current power, board-to-board, wire-to-board, FPC, Ethernet, USB, and RF connectors. Hirose solutions include the DF60 and DF22 Series for higher-current power connections, FX30B and FX31 Series for board-to-board power, FH34 Series for HMI and control interfaces, and ix Industrial™, CX, and U.FL(A) Series for network communication.
Where are connectors used inside a UPS? +
Connectors are used throughout a UPS, including the AC/DC rectifier and charger, DC link and battery system, DC/AC inverter, HMI and control boards, cooling fans, battery monitoring systems, sensors, and network interfaces. Depending on the subsystem, these connections carry power, signals, or data between components.
Why is contact reliability important in UPS connector selection? +
UPS systems are designed for continuous operation, making reliable electrical contact important throughout the equipment. Hirose uses multi-point contact structures in select UPS connector solutions and combines them with application-specific features such as compact design, vibration resistance, and high-current capability to address different connection requirements.
What connectors are used for UPS battery monitoring? +
UPS battery monitoring systems use connectors for voltage sensing, battery management interfaces, signal routing, and related connections. The Hirose TB4 Series is one option for battery monitoring applications and uses a multi-point contact design to support reliable electrical connection.
How are connectors used in UPS cooling and control systems? +
Connectors link cooling fans, sensors, control boards, and related electronics inside UPS equipment. Hirose wire-to-board options for these interfaces include the DF11, DF51/DF51K, and DF62/DF62W Series, with options for secure locking, compact connections, and environmental protection depending on the application.
Recommended UPS Connectors

Recommended Connectors
UPS Connector Solutions

Connector Recommendations

EXPLORE →
ChatGPT Image Aug 7, 2026, 11_00_43 AM

Engineering Insight
Multi-Point Contact Design

Read Time: 2 min

READ →
Inside a UPS Power Control and Communication Blog

Blog
Inside a UPS: Power, Control & Communication

Read Time: 5 min

READ →
UPS System Connector Solutions Application Guide

Application Guide
UPS System Connector Solutions

PDF Guide

DOWNLOAD →
UPS Connector Solutions

Find the Right Connector for Your UPS Design

Explore recommended connector solutions for UPS power, control, monitoring, cooling, and communication.