Humanoid Robotics Connector Solutions

Explore connector solutions designed for humanoid robotic systems. Browse recommendations by system area, compare connector families, and access engineering resources for high-speed data, power, sensing, control, and motion.


 
 

Recommended Connector Series for Humanoid Robotics

Explore connector recommendations by humanoid robot system area. Compare key specifications and connector technologies for high-speed data, power delivery, sensing, control, and motion, with links to application guides and engineering resources. 

AU1 Series

Automotive-grade USB Type-C connector

10 Gbps 5 A CPA secure mating

USED IN

BF4M Series

Compact active optical connector

Up to 6.25 Gbps 1.5 mm height EMI immune

BK13 Series

Compact hybrid FPC-to-board connector

0.35 mm pitch 0.6–2.0 mm stacking Up to 5 A

Application Guides

Explore connector recommendations for robotics, sensing, vision and autonomous systems.

 

BM28 Series

Ultra-low-profile hybrid FPC-to-board connector

0.6 mm height Up to 5 A Up to 20 Gbps

BM50 Series

High-current hybrid FPC-to-board connector

0.35 mm pitch 0.6 mm height Up to 15 A

CX Series

USB Type-C connector

Up to 20 Gbps Up to 5 A Waterproof options

USED IN

Resources

Explore technical resources for humanoid robotics connectivity and industrial networking.

 

DF22 Series

High-current wire-to-board power connector

Up to 30 A 1000 V AC/DC Positive lock

USED IN

DF22B Series

High-current branch adapter connector

Up to 30 A 1000 V AC/DC 7.92 mm pitch

DF40F Series

High-speed floating board-to-board connector

0.4 mm pitch ±0.3 mm X/Y floating 16 Gbps

Product Videos

Watch how-to and product videos for featured connector series.

 

DF40GB Series

Shielded high-speed FPC-to-board connector

0.4 mm pitch 10 Gbps EMI shielding

USED IN

DF51B Series

Positive-lock branch wire-to-board connector

2.0 mm pitch Up to 3 A Branch connection

DF61Y Series

Low-profile wire-to-board power connector

2.0 mm height Up to 4 A 350 V

DF62W Series

Slim waterproof in-line connector

2.2 mm pitch IP65/IP67 Up to 5 A

DF81 Series

Micro-coaxial high-speed connector

0.4 mm pitch 0.9 mm max. height Enhanced shielding

FH34 Series

Low-profile FPC/FFC connector

0.5 mm pitch 1.0 mm height Up to 10 Gbps

FX23 Series

High-speed floating board-to-board connector

16 Gbps ±0.6 mm X/Y floating 3 A power contacts

USED IN

FX30B Series

High-current floating board-to-board power connector

Up to 25 A/pin 600 V ±0.3 mm misalignment

USED IN

IT14 Series

High-speed BGA mezzanine connector

112+ Gbps PAM4 56+ Gbps NRZ 404/688 positions

USED IN

ix Industrial Series

Compact industrial Ethernet I/O connector

Up to 10 Gbps IEC 61076-3-124 IP65/IP67 options

KP27F Series

High-speed floating board-to-board connector

±0.8 mm X/Y floating 8 Gbps 125°C

USED IN

TB4 Series

Automotive FPC/FFC-to-board connector

1.0 mm pitch Center lock 125°C

USED IN

ZE05 Series

High-temperature, vibration-resistant wire connector

2.0 mm pitch Up to 5 A 125°C

USED IN

ZH05 Series

Compact wire-to-board connector

2.0 mm pitch 125°C Short-circuit protection

USED IN

HiroseElectric_Americas_Humanoid_Robotics_Image_022026
 
 

Design Resources

Explore tools and technical resources to support connector selection and design.  

 

 

Find Your Connector

Search connectors by type, application, specifications, or known series.

Find a Connector →

Connection Point Blog

Explore technical articles on connector design, applications, selection, and industry trends.

Read the Blog →

Digital Library

Browse brochures, eBooks, product literature, and technical resources.

Browse the Library →

Video Library

Watch product introductions, how-to videos, webinars, and technical content.

Explore Videos →
 

Still have questions? We're here to help.

Connect with our engineering team for expert support.